3903h ACTION1.RUNCOUNT
| Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable | SMM Versions |
|---|---|---|---|---|---|---|---|---|
| Highest sub-index supported | 3903h | 0 | Unsigned8 | - | - | Read only | No | All |
| ACTION1.RUNCOUNT | 3903h | 1 | Unsigned32 | - | - | Read only | No | All |
| ACTION2.RUNCOUNT | 3903h | 2 | Unsigned32 | - | - | Read only | No | All |
| ACTION3.RUNCOUNT | 3903h | 3 | Unsigned32 | - | - | Read only | No | All |
| ACTION4.RUNCOUNT | 3903h | 4 | Unsigned32 | - | - | Read only | No | All |
| ACTION5.RUNCOUNT | 3903h | 5 | Unsigned32 | - | - | Read only | No | All |
| ACTION6.RUNCOUNT | 3903h | 6 | Unsigned32 | - | - | Read only | No | All |
| ACTION7.RUNCOUNT | 3903h | 7 | Unsigned32 | - | - | Read only | No | All |
| ACTION8.RUNCOUNT | 3903h | 8 | Unsigned32 | - | - | Read only | No | All |
| ACTION9.RUNCOUNT | 3903h | 9 | Unsigned32 | - | - | Read only | No | All |
| ACTION10.RUNCOUNT | 3903h | 10 | Unsigned32 | - | - | Read only | No | All |
| ACTION11.RUNCOUNT | 3903h | 11 | Unsigned32 | - | - | Read only | No | All |
| ACTION12.RUNCOUNT | 3903h | 12 | Unsigned32 | - | - | Read only | No | All |
| ACTION13.RUNCOUNT | 3903h | 13 | Unsigned32 | - | - | Read only | No | All |
| ACTION14.RUNCOUNT | 3903h | 14 | Unsigned32 | - | - | Read only | No | All |
| ACTION15.RUNCOUNT | 3903h | 15 | Unsigned32 | - | - | Read only | No | All |
| ACTION16.RUNCOUNT | 3903h | 16 | Unsigned32 | - | - | Read only | No | All |
| ACTION17.RUNCOUNT | 3903h | 17 | Unsigned32 | - | - | Read only | No | All |
| ACTION18.RUNCOUNT | 3903h | 18 | Unsigned32 | - | - | Read only | No | All |
| ACTION19.RUNCOUNT | 3903h | 19 | Unsigned32 | - | - | Read only | No | All |
| ACTION20.RUNCOUNT | 3903h | 20 | Unsigned32 | - | - | Read only | No | All |
| ACTION21.RUNCOUNT | 3903h | 21 | Unsigned32 | - | - | Read only | No | All |
| ACTION22.RUNCOUNT | 3903h | 22 | Unsigned32 | - | - | Read only | No | All |
| ACTION23.RUNCOUNT | 3903h | 23 | Unsigned32 | - | - | Read only | No | All |
| ACTION24.RUNCOUNT | 3903h | 24 | Unsigned32 | - | - | Read only | No | All |
| ACTION25.RUNCOUNT | 3903h | 25 | Unsigned32 | - | - | Read only | No | All |
| ACTION26.RUNCOUNT | 3903h | 26 | Unsigned32 | - | - | Read only | No | All |
| ACTION27.RUNCOUNT | 3903h | 27 | Unsigned32 | - | - | Read only | No | All |
| ACTION28.RUNCOUNT | 3903h | 28 | Unsigned32 | - | - | Read only | No | All |
| ACTION29.RUNCOUNT | 3903h | 29 | Unsigned32 | - | - | Read only | No | All |
| ACTION30.RUNCOUNT | 3903h | 30 | Unsigned32 | - | - | Read only | No | All |
| ACTION31.RUNCOUNT | 3903h | 31 | Unsigned32 | - | - | Read only | No | All |
| ACTION32.RUNCOUNT | 3903h | 32 | Unsigned32 | - | - | Read only | No | All |





